??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18TI2-PSC16F-AT05
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18TI2-PSC16F-AT05
VERF
Availability
Available
BC
Order code
BES04FU
TC
Artikelbezeichnung
BES M18TI2-PSC16F-AT05
PX
Product view
49474_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M18x1
W
Gewicht
0.119 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 73 mm, Style Housing = M18x1, Installation = non-flush, Range = 16 mm, Switching output = PNP normally open (NO), Switching frequency = 600 Hz, Housing material = PTFE, Material sensing surface = PTFE, Connection = Cable, 5.00 m, PTFE, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.